[ESD] Precision Pliers EA535B-1

[ESD] Precision Pliers EA535B-1

【Product Specifications】
・Full length-138mm
・Tip shape-Half-oval opening, not serrated
・Material-Carbon steel
・With spring

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535B-1

Part Number
EA535B-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535B-1 in the [ESD] Precision Pliers EA535B-1 series.

Additional Products in this Category

Tech Support