Precision Pliers EA535B-18

Precision Pliers EA535B-18

【Product Specifications】
・Full length-120mm
・Material-Steel
・With spring

Part Number

Configured Part Number is shown.

EA535B-18

Part Number
EA535B-18
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535B-18 in the Precision Pliers EA535B-18 series.

Additional Products in this Category

Tech Support