[IC Insert] Pliers EA535BA-37

[IC Insert] Pliers EA535BA-37

【Product Specifications】
・Full length-120mm
・Material-Tool steel
・Pins…28
・Opening dim.(G x H)…14.5 x 36mm

Part Number

Configured Part Number is shown.

EA535BA-37

Part Number
EA535BA-37
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535BA-37 in the [IC Insert] Pliers EA535BA-37 series.

Additional Products in this Category

Tech Support