Anti Shock Shear Cutter EA535BA-7

Anti Shock Shear Cutter EA535BA-7

【Product Specifications】
・Full length-130mm
・Tip width-3.3mm
・Material can be cut with leaving of 1mm.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535BA-7

Part Number
EA535BA-7
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support