Precision Nippers EA535K-2

Precision Nippers EA535K-2

【Product Specifications】
・Oblique angle blade
・With spring
・Handle-Plastic sleeve
・Finish-Polished
・Spec…Wire With hold
・Soft wire…0.2 to 1.3
・Medium hard…1.0
・Hard…0.6
・Piano…0.4

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535K-2

Part Number
EA535K-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535K-2 in the Precision Nippers EA535K-2 series.

Additional Products in this Category

Tech Support