Precision Nippers EA535KA-2

Precision Nippers EA535KA-2

【Product Specifications】
・Overall length-125mm
・With spring
・Handle-Comfort
・Finish-Polished
・HRC63
・Soft…0.4 to2.5
・M Hard…1.8
・Hard…1.0
・Piano…0.6
・Shape…Oblique

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KA-2

Part Number
EA535KA-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KA-2 in the Precision Nippers EA535KA-2 series.

Additional Products in this Category

Tech Support