Precision Nippers EA535KA-5

Precision Nippers EA535KA-5

【Product Specifications】
・Full length-125mm
・Cutting capacity- Soft wire: dia. 0.4 to 2.5mm, Medium hard wire: dia. 1.8mm, Hard wire: dia. 1.0mm, Piano wire: dia. 0.6mm
・Oblique angle blade
・Handle-Comfort
・Finish-Chrome plating

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KA-5

Part Number
EA535KA-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KA-5 in the Precision Nippers EA535KA-5 series.

Additional Products in this Category

Tech Support