Precision Nippers EA535KD-11

Precision Nippers EA535KD-11

【Product Specifications】
・Oblique angle blade
・Handle-Plastic coating
・HRC62
・Finish-Polished
・With spring
・Length (mm)…130
・Soft wire…2.0
・Medium hard…1.5
・Hard wire…0.8

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KD-11

Part Number
EA535KD-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KD-11 in the Precision Nippers EA535KD-11 series.

Additional Products in this Category

Tech Support