Precision Nippers EA535KD-2

Precision Nippers EA535KD-2

【Product Specifications】
・Overall length-115mm
・With spring
・Handle-Comfort
・Finish-Mirror finish
・Soft…0.3 to 1.6
・M Hard…1.2
・Hard…0.5
・Oblique angle blade

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KD-2

Part Number
EA535KD-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KD-2 in the Precision Nippers EA535KD-2 series.

Additional Products in this Category

Tech Support