[ESD Stainless Steel] Precision Nippers EA535KE-12

[ESD Stainless Steel] Precision Nippers EA535KE-12

【Product Specifications】
・Straight blade
・Finish-Stainless steel
・Full length-125mm
・Cutting capacity-Soft stl wire: dia. 0.2 to 1.6mm, M-hard wire: dia. 1.0mm
・Handle-Comfort (ESD)
・Specifications…With wire hold

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KE-12

Part Number
EA535KE-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KE-12 in the [ESD Stainless Steel] Precision Nippers EA535KE-12 series.

Additional Products in this Category

Tech Support