[ESD] Precision Nippers EA535KE-14

[ESD] Precision Nippers EA535KE-14

【Product Specifications】
・Full length-125mm
・Straight blade
・Cutting capacity-Soft stl wire: dia. 0.2 to 1.6mm, M-hard wire: dia. 1.2mm, Hard stl wire: dia. 0.6mm
・Handle-Comfort (ESD)
・Finish-Finely polished
・Specifications…With wire hold

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KE-14

Part Number
EA535KE-14
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KE-14 in the [ESD] Precision Nippers EA535KE-14 series.

Additional Products in this Category

Tech Support