Precision Nippers EA535KF-1

Precision Nippers EA535KF-1

【Product Specifications】
・Overall length-125mm
・Straight blade
・Handle-Comfort
・Finish-Polished
・-1B and -2 are also suitable for cutting of optical fiber.
・Soft…0.2 to1.0

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KF-1

Part Number
EA535KF-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KF-1 in the Precision Nippers EA535KF-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support