Precision Nippers EA535KF-4

Precision Nippers EA535KF-4

【Product Specifications】
・Full length-125mm
・Inclined blade
・Cutting capacity-Soft stl wire: dia. 0.2 to 1.6mm,M-hard wire: dia 1.2mm, Hard stl wire: dia. 0.6mm
・Handle-Comfort
・Finish-Polish
・Specifications…With wire hold

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KF-4

Part Number
EA535KF-4
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KF-4 in the Precision Nippers EA535KF-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support