[ESD] Precision Nippers EA535KG-12

[ESD] Precision Nippers EA535KG-12

【Product Specifications】
・Full length-125mm
・Cutting capacity-Soft stl wire: dia. 0.2 to 1.5mm, M-hard wire: dia. 0.8mm, Hard stl wire: 0.5mm
・Inclined blade
・With spring
・Handle-Comfort (ESD)
・Finish-Polish

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KG-12

Part Number
EA535KG-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KG-12 in the [ESD] Precision Nippers EA535KG-12 series.

Additional Products in this Category

Tech Support