[ESD] Precision Nippers EA535KG-18

[ESD] Precision Nippers EA535KG-18

【Product Specifications】
・Full length-125mm
・Straight blade
・With spring
・Handle-Comfort (ESD)
・Finish-Polish
・With wire clamp to hold the cut piece
・Soft stl wire…1.3
・M-hard wire…0.8

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KG-18

Part Number
EA535KG-18
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KG-18 in the [ESD] Precision Nippers EA535KG-18 series.

Additional Products in this Category

Tech Support