Precision Nippers EA535KG-2

Precision Nippers EA535KG-2

【Product Specifications】
・Overall length-125mm
・Cutting capacity- Soft wire: dia. 0.2 to 1.5mm, Medium hard wire: dia. 0.8mmHard wire: dia. 0.5mm
・Oblique angle blade
・With spring
・Round head
・Handle-Comfort
・Finish-Polished
・HRC64

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KG-2

Part Number
EA535KG-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KG-2 in the Precision Nippers EA535KG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support