2 Pcs Precision Nippers Pliers Set EA535KH

2 Pcs Precision Nippers Pliers Set EA535KH

【Product Specifications】

・EA535KG-5 125mm precision nippers
・EA537KP-2 130mm precision pliers
・EA535KG-5 Precision nippers specification
・Overall length-125mm
・Cutting capacity-Soft wire: dia. 0.2 to 1.3mm, Medium hard wire: dia. 0.7mm, Hard wire: dia. 0.4mm
・Head style-Taper EA537KP-2 Precision pliers specification
・Overall length-130mm
・Tip thickness-1mm
・With a spring
・Tool bag dim.-250 x 100(H)mm
・The color and Material of bag is subject to change without prior notice.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KH

Part Number
EA535KH
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KH in the 2 Pcs Precision Nippers Pliers Set EA535KH series.

Additional Products in this Category

Tech Support