2 Pcs Precision Nippers Pliers Set EA535KK

2 Pcs Precision Nippers Pliers Set EA535KK

【Product Specifications】
・〈Set Details〉
・EA535KA-2 125mm Precision nipper
・EA537KP-2 130mm Precision plier
・EA535KA-2 Precision nipper Specification
・Overall length-125mm
・Cutting capacity-Soft wire:0.4~2.5mm、Midium hard wire:1.8mm、Hard wire:1.0mm
・Head style-Oval EA537KP-2 Precision plier Specification
・Overall length-130mm
・Head thickness-1mm
・With spring
・Small item bag dim.-250×100(H)mm
・The color and Material of bag is subject to change without prior notice.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535KK

Part Number
EA535KK
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535KK in the 2 Pcs Precision Nippers Pliers Set EA535KK series.

Additional Products in this Category

Tech Support