Precision Nippers EA535MB-1

Precision Nippers EA535MB-1

【Product Specifications】
・Overall length (mm)…110
・Steel wire…Dia.1.0
・Copper wire…Dia.1.8

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535MB-1

Part Number
EA535MB-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535MB-1 in the Precision Nippers EA535MB-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support