2 Pcs Precision Nippers Pliers Set EA535MD

2 Pcs Precision Nippers Pliers Set EA535MD

【Product Specifications】
・〈Set Details〉
・EA535MD-1 135mm Precision nipper
・EA535R-2 120mm Precision plier
・EA535MD-1 Precision nipper Specification
・Overall length-135mm
・Cutting capacity-Steel wire:dia.0.8mm、Copper wire:dia.1.2mm
・Head style-Oval EA535R-2 Precision plier Specification
・Overall length-120mm
・With notches
・With spring
・tool bag dim.-250×100(H)mm
・The color and Material of bag is subject to change without prior notice.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535MD

Part Number
EA535MD
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support