Precision Nippers EA535ME-1

Precision Nippers EA535ME-1

【Product Specifications】
・Overall length-125mm
・Cutting capacity-Iron wire: dia. 1.2mm, Copper wire: dia. 2.0mm, Piano wire: dia. 0.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535ME-1

Part Number
EA535ME-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535ME-1 in the Precision Nippers EA535ME-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support