Precision End Nippers EA535MF-1

Precision End Nippers EA535MF-1

【Product Specifications】
・Overall length-130mm
・Cutting capacity-Iron wire: dia. 0.8mm, Copper wire: dia. 1.2mm
・Oblique angle blade can cut a thin wire easily at a deep place.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535MF-1

Part Number
EA535MF-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535MF-1 in the Precision End Nippers EA535MF-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support