Pliers EA535PE-115

Pliers EA535PE-115

【Product Specifications】
・Ideal for work in narrow places.
・Overall length…115mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535PE-115

Part Number
EA535PE-115
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535PE-115 in the Pliers EA535PE-115 series.

Additional Products in this Category

Tech Support