Electricians Nippers EA536AD-6

Electricians Nippers EA536AD-6

【Product Specifications】
・Precise comprehensive polish finish
・Length(mm)-150
・Soft steel wire-4.1mm
・M-hard stl W dia.(mm)-2.3
・Cutting capacity-Hard wire: dia. 2.3mm

Edit Part Configuration

Part Number

Configure to get your Part Number

EA536AD-6

Part Number
EA536AD-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA536AD-6 in the Electricians Nippers EA536AD-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support