Electricians Nippers EA536K-4

Electricians Nippers EA536K-4

【Product Specifications】
・Handle-Comfort
・Finish-Chrome plated
・Length (mm)…180
・Soft stl wire…4.0
・M-hard stl W.…3.0
・Hard stl wire…2.5

Edit Part Configuration

Part Number

Configure to get your Part Number

EA536K-4

Part Number
EA536K-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA536K-4 in the Electricians Nippers EA536K-4 series.

Additional Products in this Category

Tech Support