Heavy-Duty Nippers EA536RD-150

Heavy-Duty Nippers EA536RD-150

【Product Specifications】
・Cutting capacity-VA wire : 2.0mm x 3cores
・Length (mm)…170
・Steel wire…Dia. 2.0
・Cu wire…Dia. 3.0

Edit Part Configuration

Part Number

Configure to get your Part Number

EA536RD-150

Part Number
EA536RD-150
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA536RD-150 in the Heavy-Duty Nippers EA536RD-150 series.

Additional Products in this Category

Tech Support