• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Long nose pliers EA537KA-200 (EA537KA-200) (Part Numbers)

Long nose pliers EA537KA-200

【Product Specifications】
・Overall length-200mm
・Handle-Plastic coating
・Cutting capacity-M-hard stl wire: dia. 3.2 mm, Hard stl wire: dia. 2.2 mm
・Tip…Straight
・Finish…Polished

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA537KA-200

Part Number
EA537KA-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA537KA-200 in the Long nose pliers EA537KA-200 series.

Additional Products in this Category

Tech Support