• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Bent Long nose Pliers EA537KB-1 (EA537KB-1) (Part Numbers)

Bent Long nose Pliers EA537KB-1

【Product Specifications】
・Overall length-160mm
・Cutting capacity-M-hard stl wire: dia. 2.5 mm, Hard stl wire: dia. 1.6 mm
・Handle-Comfort
・Finish-Chrome plated

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA537KB-1

Part Number
EA537KB-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA537KB-1 in the Bent Long nose Pliers EA537KB-1 series.

Additional Products in this Category

Tech Support