Long nose pliers EA537KB-2 (EA537KB-2) (Part Numbers)

Long nose pliers EA537KB-2

【Product Specifications】
・Overall length-200mm
・Handle-Comfort
・Cutting capacity-M-hard stl wire: dia. 3.2 mm,Hard stl wire: dia. 2.2 mm
・Finish…Chrome plated
・Tip angle…40°bent

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA537KB-2

Part Number
EA537KB-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA537KB-2 in the Long nose pliers EA537KB-2 series.

Additional Products in this Category

Tech Support