Long nose pliers EA537KC-160 (EA537KC-160) (Part Numbers)

Long nose pliers EA537KC-160

【Product Specifications】
・Cutting capacity-M-hard stl wire: dia. 2.5 mm, Hard stl wire: dia. 1.6 mm
・Handle-Comfort
・Length(mm)…160
・Finish…Polished

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA537KC-160

Part Number
EA537KC-160
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA537KC-160 in the Long nose pliers EA537KC-160 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support