[Interchangeable] Screwdriver Set EA550-2

[Interchangeable] Screwdriver Set EA550-2

【Product Specifications】
・Screwdriver handle-85mm, 100mm
・Double head Precision screwdriver bit-(+)#00X(-)#00, (+)#0X(-)#0, (+)#1×(-)#1
・(+)Screwdriver bit-#2
・(-)Screwdriver bit-4, 5.5, 6.5, 8mm
・Pozidriv bit-#2
・Drill bit
・Available for various applications by inserting an accompanying (+) axis or (-) axis into the resin handle.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA550-2

Part Number
EA550-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550-2 in the [Interchangeable] Screwdriver Set EA550-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support