[Replace]Driver Set EA550-6

[Replace]Driver Set EA550-6

【Product Specifications】
…11Set Products
・Replace Magnetic Driver …105mm
・(+)Screwdriver Bit …#2
・(-) Cushion Grip Screwdriverbit …4・5.5・6.5・8mm
・Pozi Bit …#2
・Long Hexagonal Key Wrench (With Ball Point) …4・5mm
・(-) Screwdriver …3mm(-) 185Mm Checking Electric Driver …110 To 250V For AC・DC
・By Replacing The Attached Bit To The Plastic Handle, You Can Use The Product For Various Different Purposes.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA550-6

Part Number
EA550-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550-6 in the [Replace]Driver Set EA550-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support