Driver Set(Ratchet Type) EA550AF

Driver Set(Ratchet Type) EA550AF

【Product Specifications】
・(+) Bit-#1, #2, #3
・(-) Bit-4, 5.5, 7mm
・Hex wrench bit-2.5, 3, 4, 5, 6mm
・Socket-5.5, 6, 7, 8, 9, 10, 11, 12, 13mm
・Socket adapter
・With magnet holder
・T-type ratchet handle
・Palm-sized compact design
・Right/Leftswitching and ratchet fixing are possible

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA550AF

Part Number
EA550AF
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550AF in the Driver Set(Ratchet Type) EA550AF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support