Driver Set (Interchangeable Type) EA550AL

Driver Set (Interchangeable Type) EA550AL

【Product Specifications】
・Screwdriver handle
・(+) Bit-#1, #2, #3
・(-) Bit-4.0, 5.5, 7.0mm
・Hex bit-2.5, 3.0, 4.0, 5.0, 6.0mm
・Hex lobe bit-T6, T8, T10, T15, T20, T25, T27, T30, T40 (Tamper resistant except for T6)
・Socket-5.0, 5.5, 6.0, 7.0, 8.0, 9.0, 10, 11, 12, 13mm
・Socket adapter
・Short bit holer (With magnet)
・Both straight and T-type handles can be used.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA550AL

Part Number
EA550AL
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550AL in the Driver Set (Interchangeable Type) EA550AL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support