Power Grip Screwdriver Set [Ratchet Type] EA550AM

Power Grip Screwdriver Set [Ratchet Type] EA550AM

【Product Specifications】
・Stubby ratchet handle
・(+) Bit-#1, #2, #3
・(-) Bit-4, 5.5, 7mm
・Hex bit-2.5, 3, 4, 5, 6mm
・Socket bit-5, 5.5, 6, 7, 8, 10, 12, 13mm
・1/4 Socket adapter short bit
・Hex lobe bit-T6, T8, T10, T15, T20, T25, T27, T30,T40 (with tamper resistance)
・1/4 Long bit holder-75, 150mm
・1/4 Long socket adapter-75, 150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA550AM

Part Number
EA550AM
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550AM in the Power Grip Screwdriver Set [Ratchet Type] EA550AM series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support