#0 [+] Bit EA550CA-0

#0 [+] Bit EA550CA-0

【Product Specifications】
・Chrome plating finish
・Suitable Driver…EA723PB-11、-12EA723PB-21、-22EA550CA-100
・Dim-#0
・Length-160mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA550CA-0

Part Number
EA550CA-0
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550CA-0 in the #0 [+] Bit EA550CA-0 series.

Additional Products in this Category

Tech Support