Hexagon Bit EA550CC-4

Hexagon Bit EA550CC-4

【Product Specifications】
・Chrome plating finish
・Suitable Driver…EA723PB-11、-12EA723PB-21、-22EA550CA-100
・Dim.-4.0mm
・Length-190mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA550CC-4

Part Number
EA550CC-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550CC-4 in the Hexagon Bit EA550CC-4 series.

Additional Products in this Category

Tech Support