(+) Power Grip Smooth Screwdriver with Ring EA557AY-100

(+) Power Grip Smooth Screwdriver with Ring EA557AY-100

【Product Specifications】
・Blade width x Blade thickness-(-) 6.0 x 0.9mm
・Shaft dia.-dia. 6.3mm
・Shaft length-100mm
・With fall prevention ring

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557AY-100

Part Number
EA557AY-100
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557AY-100 in the (+) Power Grip Smooth Screwdriver with Ring EA557AY-100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support