(+)(-) Stubby Screwdriver Set With Ring EA557AY-20

(+)(-) Stubby Screwdriver Set With Ring EA557AY-20

【Product Specifications】
・Set of 2 pcs
・Shaft length-25mm
・Length-74mm
・With anti-drop ring
・The ring section runs idle, so it does not catch safety loops, etc.
・Size-(+)#2x6mm, (-)6x0.9mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557AY-20

Part Number
EA557AY-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557AY-20 in the (+)(-) Stubby Screwdriver Set With Ring EA557AY-20 series.

Additional Products in this Category

Tech Support