(-) Power Grip Screwdriver EA557B-150

(-) Power Grip Screwdriver EA557B-150

【Product Specifications】
・Blade W x T…6 x 0.9mm
・Shaft L…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557B-150

Part Number
EA557B-150
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557B-150 in the (-) Power Grip Screwdriver EA557B-150 series.

Additional Products in this Category

Tech Support