(-) Long Power Grip Screwdriver EA557B-200

(-) Long Power Grip Screwdriver EA557B-200

【Product Specifications】
・Blade W x T…6 x 0.9mm
・Shaft L…200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557B-200

Part Number
EA557B-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557B-200 in the (-) Long Power Grip Screwdriver EA557B-200 series.

Additional Products in this Category

Tech Support