Purchase Handle Screwdriver EA557BK-1

Purchase Handle Screwdriver EA557BK-1

【Product Specifications】
・Hammerhead
・Tip…9.5 x 1.2mm
・Shaft length…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557BK-1

Part Number
EA557BK-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557BK-1 in the Purchase Handle Screwdriver EA557BK-1 series.

Additional Products in this Category

Tech Support