(+) Insulated Screwdriver EA557BM-2

(+) Insulated Screwdriver EA557BM-2

【Product Specifications】
・1000V Insulated.
・Small shaft dia.…6mm
・Tip-#2
・Shaft length-100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557BM-2

Part Number
EA557BM-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557BM-2 in the (+) Insulated Screwdriver EA557BM-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support