(+) Insulated Screwdriver EA557BN-2

(+) Insulated Screwdriver EA557BN-2

【Product Specifications】
・1000V Insulated.
・Small shaft dia.…5mm
・handle dia.…dia.35mm
・Handy screwdriver with compact shank diameter and grip as well for operation in limited spaces.
・Tip-#2
・Shaft length-100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557BN-2

Part Number
EA557BN-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557BN-2 in the (+) Insulated Screwdriver EA557BN-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support