(+) Crystal Screwdriver EA557C-13

(+) Crystal Screwdriver EA557C-13

【Product Specifications】
・Tip x Shaft D…#1 x 5mm
・Shaft length…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA557C-13

Part Number
EA557C-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557C-13 in the (+) Crystal Screwdriver EA557C-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support