[6 Pcs] (+)(-) Hammerhead Screwdriver EA557DM-600

[6 Pcs] (+)(-) Hammerhead Screwdriver EA557DM-600

【Product Specifications】
…Set of 6 pcs
・(+)Driver…tip x shaft dia.・shaft length:#1x5.5mm・75mm#2x6.3mm・100mm#3x8.0mm・150mm
・(-)Driver…blade width x thickness・ shaft length:5.5x0.7mm・75mm6.0x0.8mm・100mm8.0x1.0mm・150mm
・Hammerhead handle allows hammering
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.

Part Number

Configured Part Number is shown.

EA557DM-600

Part Number
EA557DM-600
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557DM-600 in the [6 Pcs] (+)(-) Hammerhead Screwdriver EA557DM-600 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support