[TORX] Insulated Bit EA560-35

[TORX] Insulated Bit EA560-35

【Product Specifications】
・Hex shank-9mm
・1000V insulated
・Overall length-154mm
・Dim.…T27

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560-35

Part Number
EA560-35
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560-35 in the [TORX] Insulated Bit EA560-35 series.

Additional Products in this Category

Tech Support