(+)Insulated Screwdriver EA560KB-1

(+)Insulated Screwdriver EA560KB-1

【Product Specifications】
・1000V Insulated
・Tip …#1
・Shaft Length …80mm

Part Number

Configured Part Number is shown.

EA560KB-1

Part Number
EA560KB-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560KB-1 in the (+)Insulated Screwdriver EA560KB-1 series.

Additional Products in this Category

Tech Support