(-)Insulated Screwdriver EA560KC-1

(-)Insulated Screwdriver EA560KC-1

【Product Specifications】
・1000V Insulated
・Blade W X T …2.5×0.4
・Shaft Length …75

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560KC-1

Part Number
EA560KC-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560KC-1 in the (-)Insulated Screwdriver EA560KC-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support