(-)Insulated Screwdriver EA560KC-5

(-)Insulated Screwdriver EA560KC-5

【Product Specifications】
・1000V Insulated
・Blade W X T …5.5×1.0
・Shaft Length …125

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560KC-5

Part Number
EA560KC-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560KC-5 in the (-)Insulated Screwdriver EA560KC-5 series.

Additional Products in this Category

Tech Support